Select a different country or region to see content for your location.
United States
22:05:41 GMT+0000 (Coordinated Universal Time)


HC6202-C-2HRS-TVH-L207-C3>V
Deep groove ball bearing
Deep groove ball bearing HC62..-C-2HRS-TVH, Hybrid bearing, single row, Generation C, seals, plastic cage
Frequently bought together


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 11 mm | Width |
Cr | 8.900 N | Basic dynamic load rating, radial |
C0r | 3.600 N | Basic static load rating, radial |
Cur | 189 N | Fatigue load limit, radial |
nG | 19.400 1/min | Limiting speed |
≈m | 0,039 kg | Weight |
Mounting dimensions
da min | 19,2 mm | Minimum diameter shaft shoulder |
Da max | 30,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 29 mm | Shoulder diameter outer ring |
D2 | 30,92 mm | Caliber diameter outer ring |
d1 | 21,06 mm | Shoulder diameter inner ring |
d2 | 20,08 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 12,5 | Calculation factor |
Operating conditions for bearing HC6202-C-2HRS-TVH-L207-C3
In work for HC6202-C-2HRS-TVH-L207-C3
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


